/content/hbtbt/it/it/search-results.html

    Trasmettitori di umidità e temperatura

    H7080B Humidity/Temperature Duct Sensor

    Interrotto

    Series Duct mounting humidity and temperature sensors are designed for environmental monitoring and control applications in industrial, commercial and general building.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Series Duct mounting humidity and temperature sensors are designed for environmental monitoring and control applications in industrial, commercial and general building. These sensors can be used for discharge, or return air control.

    Features & Benefits:
    • Duct mounted
    • Excellent linearity
    • Good long term stability
    • High reliability
    Certifications:
    • EN 61000-6-1
    • EN 61000-6-3
    • EN 61000-3-2
    • EN 61000-3-3