/content/hbtbt/it/it/search-results.html

    Trasmettitori di umidità e temperatura

    Model SRH Duct Mount Relative Humidity Sensor

    Setra’s SRH duct mount humidity sensor offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RTD output.

    Panoramica

    Setra’s SRH duct mount humidity sensor offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RTD output.

    The sensor is housed in a polycarbonate 94 V-0, NEMA 4 enclosure making it suitable for harsh environments. The SRH duct mount sensor gives the user the choice of 2%, 3% and 5% RH accuracy to meet the requirements of typical HVAC applications. It features a removable sensor tip, NIST traceability and a durable capacitive sensor capable of a 0 to 99% full scale RH measurement and recovery of 100% saturation.

    Features & Benefits:
    • Passive or active temperature outputs
    • Durable capacitive sensor
    • Suitable for harsh environments
    • Active temperature with jumper selectable range
    • Robust capacitive sensor design
    • Low cost of ownership
    • ±2%, ±3% and ±5% FS accuracy
    • Replaceable sensor tip
    • Quick mount, 2 screw install with plug-in terminal wiring
    Certifications:
    • CE and RoHS compliant