/content/hbtbt/it/it/search-results.html

    Trasmettitori di umidità e temperatura

    RHPLC Humidity and Temperature Transmitter

    The Series RHPLC Wall Mount Humidity and Temperature Transmitter is a compact economical sensor for the building automation marketspace.

    Panoramica

    The Series RHPLC Wall Mount Humidity and Temperature Transmitter is a compact economical sensor for the building automation marketspace. The stylish housing is well vented to provide air flow across the sensor to improve measurement accuracy. Each unit utilizes a capacitive polymer sensing element to deliver a proportional analog output.

    A combination humidity and temperature model can be configured with current, voltage, RTD, or thermistor output. A wide selection of passive RTD or thermistor sensors are available in this series.

    Features & Benefits:
    • 2% or 3% accuracy models
    • Humidity only or temperature and humidity combo
    • Wide selection of passive thermistor or RTD temperature sensors
    Certifications:
    • CE