/content/hbtbt/it/it/search-results.html

    Sensori di temperatura

    C7776A Temperature Sensor

    Interrotto

    The C7776 Air Temperature Sensors are direct wired temperature sensors that are used to sense discharge or return air in a duct

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The C7776 Air Temperature Sensors are direct wired temperature sensors that are used to sense discharge or return air in a duct. The sensors are 10 ohm NTC Type II sensors that are compatible with TB7600, TB7300, and TB7200 communicating thermostats