/content/hbtbt/it/it/search-results.html

    Sensori di temperatura

    H7080B Temperature Duct Sensor

    Interrotto

    The H7080B series duct mounting humidity and temperature transducers are designed for environmental monitoring and control applications in industrial, commercial.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The H7080B series duct mounting humidity and temperature transducers are designed for environmental monitoring and control applications in industrial and commercial. These sensors can be used for discharge, outside or return air control.

    Features & Benefits:
    • Duct mounted
    • Excellent linearity
    • Good long term Stability
    • High reliability
    • Wide sensing range
    • Easy installation
    Certifications:
    • CE