/content/hbtbt/it/it/search-results.html

    Sensori di temperatura

    Novar VAV Temperature Sensor

    VAV Temperature Sensors are precision electronic sensors designed for use with Novar’s Logic One® VAV-4020 and ETM-3010 modules. They detects space temperature and uses a two-wire shielded signal cable to send its temperature signal to the module.

    Panoramica

    VAV Temperature Sensors should be mounted on an interior wall in an area with ample air circulation and free from drafts and sudden temperature changes. The sensors can be mounted horizontally or vertically. A label that can be applied to the sensor’s front cover if it is mounted vertically is shipped with the sensor. They detects space temperature and uses a two-wire shielded signal cable to send its temperature signal to the module.

    Features & Benefits:
    • VAV Wall mount temperature sensor
    • Accuracy of reading
    • Can be mounted horizontally and vertically
    • A shielded two-conductor cable used
    Specifiche

    Altro

    • Brand
      • Honeywell Multisite

    Altro

    • Brand
      • Honeywell Multisite
    • Brand : Honeywell Multisite