/content/hbtbt/it/it/search-results.html

    temperature sensors

    Outdoor Air Temperature Transmitter

    Interrotto

    Temperature Transmitters provide a predictable and accurate output over the specified temperature range

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Temperature Transmitters are designed and manufactured for long-term quality and performance. ACI incorporates standard features such as double encapsulation and etched Teflon leads where applicable. The ACI A/TTM Series offers a matched calibration of the sensor & transmitter, which improves the measurement accuracy.

    An N.I.S.T. certificate is provided with all A/TTM Series devices. Robust, high-end performance in addition to N.I.S.T certification makes this series suitable for applications such as pharmaceutical or scientific laboratories

    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Product Type
      • Sensor Degrees Celsius

    Altro

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Number of Wiring Terminals : 2
    • Product Type : Sensor Degrees Celsius
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta