/content/hbtbt/it/it/search-results.html

    Sensori di temperatura

    Strap-On Series Temperature Transmitter

    The ACI Strap-On Series Transmitters feature a standard two-wire, 4 to 20 mA loop powered output signal. The Strap-On transmitter can be used where an immersion style sensor can’t be inserted or where high accuracy is not required.

    Panoramica

    The ACI Strap-On Series Transmitters feature a standard two-wire, 4 to 20 mA loop powered output signal with optional 3-Wire voltage output signals available. The Strap-On transmitter should be used in retrofit applications where an immersion style sensor can’t be inserted into the pipe or in applications where high accuracy is not required. For best results, clean the pipes with a brush or small piece of sand paper before applying thermal grease to the top of the copper plate and securing to the pipe.

    For best results the sensor should be mounted on the top or sides of the pipe such that moisture and condensation will not cause the transmitter to fail prematurely. All transmitters must be ordered with the temperature span that you require, since the boards are tuned to give you the best performance characteristics for the temperature span specified. Zero and Span adjustments are available for recalibration in the field when using NIST Certified equipment. ACI recommends the use of an 18 to 22 AWG shielded cable for all temperature transmitter installations to protect against the introduction of noise onto the signal lines.

    Features & Benefits:
    • Can be used in retrofit applications where an immersion style sensor can’t be inserted into the pipe or in applications where high accuracy is not required
    • Boards are tuned to give you the best performance characteristics for the temperature span specified
    • Zero and Span adjustments are available for recalibration in the field when using NIST Certified equipment
    Certifications:
    • RoHS2
    • WEEE
    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Product Type
      • Sensor Degrees Celsius

    Altro

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Number of Wiring Terminals : 2
    • Product Type : Sensor Degrees Celsius