/content/hbtbt/it/it/search-results.html

    Sensori di temperatura

    TE-E/N Temperature Sensor

    Interrotto

    TE-E/N Temperature Sensors features reliability, accuracy and wide range of temprature

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    TE-E/N Temperature Sensors are wall mount temperature sensor with discrete wall mount housing. The sensor provides a low cost temperature input for any building management system It is used for the application of building automation and room temperature monitoring

    Features & Benefits:
    • Stylish european housing aesthetic
    • Uniform look matches other Dwyer wall mount devices
    • Universal mounting plate meets various installation requirements
    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch

    Altro

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Wall inch