/content/hbtbt/it/it/search-results.html

    Sensori di temperatura

    Unit Ventilator Controller Wall-Mount Indoor Temperature Sensors

    Interrotto

    Unit Ventilator Controller Wall-Mount Indoor Temperature Sensors (WTS-UVC) are precision electronic sensor designed for use with Novar’s Logic One Unit Ventilator Controller (UVC).

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    Unit Ventilator Controller Wall-Mount Indoor Temperature Sensors (WTS-UVC) are precision electronic sensor designed for use with Novar’s Logic One Unit Ventilator Controller (UVC). The WTS-UVC sensor detects space temperature and uses a two-wire signal cable to send its temperature signal to the UVC. The WTS-UVC should be installed on an interior wall in an area with ample air circulation and free from drafts and sudden temperature changes. The sensor can be mounted horizontally or vertically. The WTS-UVC should be installed on an interior wall in an area with ample air circulation and free from drafts and sudden temperature changes. The sensor can be mounted horizontally or vertically.Features & Benefits:
    • Precise electronic sensor
    • Detects space temperature
    • The sensor can be mounted horizontally or vertically
    Certifications:
    • CSA C22.2, No. 205 M-1983, Signal Equipment
    • UL 916 Energy Management Equipment
    Specifiche

    Altro

    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius

    Altro

    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Honeywell Multisite
    • Product Type : Sensor Degrees Celsius