/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Rilevatori meteorologici

    SAHEP Series Wind and Rain Detector Control Unit

    SAHEP series wind and rain detector control units can be connected to the SAHEP control panel to provide automated closing of the vent in case of wind or rain.

    Panoramica

    The SAHEP series wind and rain detector control units can be connected to the SAHEP control panel to provide automated closing of the vent in case of wind or rain. This automated closing will be overruled by a fire detection or an activation of the fire brigade priority control. These detector control units are also supplied with surface mounting box.