/content/hbtbt/it/it/search-results.html

    Rilevatori meteorologici

    WS/R Rain Detector

    Interrotto

    Trend WS/R Rain Detector is suitable for outdoor use the sensing part of the probe is an etched area which consists of three carbon electrodes separated by a waterproof resin.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Trend WS/R Rain Detector is suitable for outdoor use the sensing part of the probe is an etched area which consists of three carbon electrodes separated by a waterproof resin. The sensing area is smooth to allow water droplets to runoff more easily and it should be mounted at 30 degree to 40 degree angle to assist this.

    Features & Benefits:
    • Etched carbon electrodes
    • Smooth sensing area and heating element for fast response
    • Heater can be controlled from IQ controller