/content/hbtbt/it/it/search-results.html

    Licenze

    Unified Notification Platform Paging Relay

    Interrotto

    The UNP Paging Relay enables fire alarm control panels, analogue PA systems, analogue security systems, physical contacts, and more to integrate seamlessly with the Honeywell® UNP Unified Notification Platform.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The UNP Paging Relay from Syn-Apps® is a small PoE network appliance providing many features including unicast-to-multicast conversion that can eliminate bandwidth-intensive unicast streams across WAN connections. The Paging Relay enables fire alarm control panels, analogue PA systems, analogue security systems, physical contacts, and more to integrate seamlessly with the Honeywell® UNP Unified Notification Platform.

    This patented product allows UNP notifications sent in multicast format to be converted to unicast for multi-site, WAN-connected voice networks. The Paging Relay converts incoming streams back to multi-cast at the destination site The Paging Relay is small enough to hold in one hand and features plug-n-play technology, making installation as simple as connecting an Ethernet cable to a device.

    Features & Benefits:
    • Unicast-to-multicast conversion
    • Auto registration to Honeywell UNP via DHCP
    • Up to 8MB on-board storage used for audio files or stored announcements
    • 600 ohm and RCA line-out ports for overhead paging and analogue systems
    • Zone Paging
    • Supports up to 10 simultaneous broadcasts
    • Local authentication services
    • Night Ringer Functionality
    Certifications:
    • FCC: Class A
    • UL: 60950
    • CE