/content/hbtbt/it/it/search-results.html

    Contratti di assistenza sul software standard

    Analysis Channel For SEDOR Intruder

    Interrotto

    Analysis Channel For SEDOR Intruder is an application for the DVS Analysis Server software designed for the surveillance of installations in indoor and outdoor areas.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Analysis Channel For SEDOR Intruder is an application for the DVS Analysis Server software designed for the surveillance of installations in indoor and outdoor areas. SEDOR Intruder is able to report unauthorized access within freely definable sectors. The application detects if an object approaches an installation, the direction from which it is coming, and how long it remains in an area. Object behavior analyses and plausibility checks optimize the detection results and reduce undesired reports to an absolute minimum.

    Features & Benefits:
    • Detection of all relevant objects in indoor and outdoor areas
    • Evaluation of the object behavior for alarm verification
    • Analysis of the direction of movement, speed and time spent
    • 3D calibration for the prevention of undesired reports caused by small animals
    • Time sequence control of the analysis in freely definable time intervals
    • Activation and deactivation (armed/disarmed) of the analysis via input contact