/content/hbtbt/it/it/search-results.html

    Contratti di assistenza sul software standard

    Optional License for SMAVIA Recording Server

    Interrotto

    004416 DLC is a 3rd Party Package that can be used for 12 IP Channels. The integrated Video IP server software SMAVIA Recording Server can be used for the storage and playback of up to 24 IP-based audio and video streams.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    004416 DLC is a 3rd Party Package that can be used for 12 IP Channels. The integrated Video IP server software SMAVIA Recording Server can be used for the storage and playback of up to 24 IP-based audio and video streams. The corresponding software SMAVIA Viewing Client for Windows operating systems allows for an independent and convenient evaluation of the recordings via Ethernet (LAN/WAN).

    Features & Benefits:
    • Supports up to 24 analysis channels
    • Licenses for analysis optional
    • PRemote-HD in real-time optional
    • Connection to Active Directory via LDAP