Contratti di assistenza sul software standard
PGuard Advance Software
PGuard advance is a central evaluation and management software for messages (status, event, error) from one or more Dall Meier recorders, decoders, streamers or Micro Streamers. It can also be operated as a single-user solution in the server version.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PGuard advance is a central evaluation and management software for messages (status, event, error) from one or more Dall Meier recorders, decoders, streamers or Micro Streamers. With PGuard advance, it is possible to have only certain messages from various types of messages displayed in a window together with an acoustical warning. Moreover, filter criteria (e.g. the time period or the number of recorders to be displayed) can be selected as well. PGuard advance can also be operated as a single-user solution in the server version. An extension to a multi-user solution in a LAN is always feasible with several PGuard advance clients. In this case, server and clients access the server-based SQL database together and simultaneously. Thereby, processing status and data are updated in real-time. The configuration of the entire system can be conducted centrally, quickly and easily. All settings can be transferred to the clients after the server’s configuration. Then, the single client settings can be adapted individually (relevant recorders, message priority, triggered actions, etc.).
Features & Benefits:- Stand-alone or server/client installation
- Recommended for up to 10 clients
- Integrated SQL database
- Recommended for up to 10,000 messages
- Central, fast and simple configuration
- Individual and versatile client adjustment
- Recorder monitoring
- Client monitoring
accedi per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account Accedi per