/content/hbtbt/it/it/search-results.html

    Alimentatori

    HPR Series Rack Power Supply

    Interrotto

    The HPR Series rack mount CCTV power supplies provide distributed output via 16 or 32 fuse or PTC-protected circuits for powering video cameras, heaters, blowers and other video accessories.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The HPR Series rack mount CCTV power supplies provide 24/28V AC or 12V DC output distributed via 16 or 32 fuse or PTC-protected circuits for powering video cameras, heaters, blowers and other video accessories. Power supplies are designed with advanced technology, the HPR Series provides filtered power distributed to 16 or 32 output circuits, each configurable from the front panel for 24 V or 28 V operation in banks of 8 outputs. Taking just 2U of rack space, each circuit is fuse protected at 3.0 A, or PTC protected at 2.5 A with a total output capacity of 8, 12.5 or 25 A with AC, or 4/6 A with DC. Fuses and voltage configuration switches are accessible directly through the front panel by removing six screws.

    Features & Benefits:
    • Designed for optimal use of space
    • Enclosure cover enables easy on/off for quick maintenance
    • All-in-one power supply and distribution unit in a roomy cabinet
    • Transformer thermal protection limits damage from overloaded circuits
    • LED lights for quick and easy diagnosis, troubleshooting, and status indication
    • Fully assembled with accessories included for quick installation
    • Enclosure built for durability and product life
    • Power cord included three conductors for ground safety convenience
    Certifications:
    • UL Listed for Commercial CCTV Equipment UL2044
    • CUL Listed — CSA Standard C22.2 No.1-04, Audio, Video and Similar Equipment