/content/hbtbt/it/it/search-results.html

    Alimentatori

    HVP Power Supply and Distribution Unit

    Interrotto

    HVP Power Supply and Distribution Units are CCTV power supply and distribution units that provide a constant source of 24V or 28V of AC power.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    HVP Power Supply and Distribution Units are CCTV power supply and distribution units that provide a constant source of 24V or 28V of AC power. These units are individually fused or circuit breaker outputs provide overload protection for each circuit. The fused versions use readily available automotive style fuses.

    Features & Benefits:
    • Power ON/OFF switch
    • Fused or PTC protected Outputs
    • Surge and transient protection
    Certifications:
    • UL Listed