/content/hbtbt/it/it/search-results.html

    Telecamere dome

    HADC Analogue Dome Camera

    Interrotto

    Honeywell Dome Camera are fixed lens cameras designed to provide advanced Analog High Definition (AHD) technology and sharp, high-definition images for both indoor and outdoor applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell Dome Camera are fixed lens cameras designed to provide advanced Analog High Definition (AHD) technology and sharp, high-definition images for both indoor and outdoor applications. The camera includes 18 IR LEDs and 3D digital noise reduction, along with 3.6mm built-in lens, 1080P resolution, TDN function and IR night vision. The dome camera is an ideal device for cost-effective upgrade of existing analogue system to high-definition surveillance.

    Features & Benefits:
    • CMOS progressive scan
    • True day/night capability
    • IR illumination
    • Power: 12VDC
    • Vandal resistant
    • Dual output AHD & CVBS
    Certifications:
    • CE