/content/hbtbt/it/it/search-results.html

    Rack e hardware

    Horn Roof-Mount Tripod

    Interrotto

    Horn Roof-Mount Tripods are designed to mount the 2, 4, 6, and 8 horn High Power Speaker Array (HPSA) assemblies with a chain mount kit.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Horn Roof-Mount Tripods are designed to mount the 2, 4, 6, and 8 horn High Power Speaker Array (HPSA) assemblies with a chain mount kit. The Horn Roof-Mount tripods mounts on a round pole with diameters from 6 1/2” to 3’ and includes both the upper and lower bracket, chain units, U-bolts and 10 ft. mast. The upper and lower bracket, chain units, U-bolts and 10 ft. mast. Mast, chain and brackets are made of galvanized steel. Assembly is rated up to a wind speed of 140 mph

    Features & Benefits:
    • Support 2 to 8 speaker assemblies
    • Mounts on a round pole
    Specifiche

    Altro

    • Brand
      • Gamewell-FCI

    Altro

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI