/content/hbtbt/it/it/search-results.html

    Memorizzazione video

    Enterprise SAS RAID Storage

    Enterprise SAS RAID storage are an integral piece of Enterprise NVR Series solution offering a cost-effective balance of video storage capacity and satisfies the stringent data availability requirements for an enterprise class digital video system.

    Panoramica

    Enterprise NVR SAS RAID storage are an integral piece of an Enterprise NVR Series solution offering a cost-effective balance of video storage capacity and satisfying the stringent data availability requirements for an enterprise class digital video system. The overall video system is only as good as the performance of each of its components.

    The Honeywell SAS storage solution leverages the expertise and technology of the IT and storage industry including SAS, RAID, and SAS hard drive technology. This SAS RAID solution applies to a variety of applications and features the raw capacity to store video data from a large number of cameras. The storage also helps ensure that video is available when it is most needed.

    Features & Benefits:
    • 24-bay: 24 hot-swappable drive bays in a robust 4U rackmount chassis with redundant, hot-swappable power and cooling modules
    • Cost-effective balance of video storage capacity
    Certifications:
    • FCC subpart 15B, class A
    • UL/CSA 60950-1
    Specifiche

    Altro

    • Brand
      • Honeywell Security

    Altro

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security