/content/hbtbt/it/it/search-results.html

    Disco rigido

    Redundancy and Recovery for Storage Solutions

    Ultimate Data Resilience Features for Video Storage Solutions

    Panoramica

    These include either RAID 5 or RAID 6, and an optional Hot Spare drive, ensuring top-notch data integrity and availability with hot-replaceable HDDs, allowing you to swiftly swap out failed drives without downtime, keeping your data secure and operations smooth.

    Customers can easily select these features to meet their specific needs, providing unparalleled flexibility and peace of mind. Whether you're looking to enhance data redundancy or optimize storage performance, this suite has you covered.

    Features & Benefits:
    • This suite includes RAID 5, RAID 6, and a hot spare drive, ensuring top-notch data integrity and availability with hot-replaceable HDDs, allowing you to swiftly swap out failed drives without downtime, keeping your data secure and operations smooth.
    • Features:
    • RAID 5: Provides data redundancy and improved performance by distributing data and parity across multiple drives.
    • RAID 6: Offers enhanced data protection with double parity, allowing for the failure of two drives without data loss.
    • Hot Spare Drive: Automatically replaces a failed drive, ensuring continuous operation and data availability.
    • Hot-Replaceable HDDs: Enables quick and easy replacement of failed drives without shutting down the system.
    • Enhanced Data Integrity: Protects against data loss with robust redundancy and parity features.
    • High Availability: Minimizes downtime with automatic drive replacement and hot-replaceable HDDs.
    • Flexibility: Allows customization to meet specific storage and performance needs.
    • Peace of Mind: Ensures continuous, secure data operations, even in the event of hardware failures.