/content/hbtbt/pl/en/search-results.html
×

Your solution for better planning – explained in 5 minutes

Spec Builder Tool – FAQ

1. What is the Spec Builder tool?

The Spec Builder is a configuration tool that helps users design fire alarm systems quickly and in a structured way. It guides users step by step through the configuration process and supports the creation of tender specifications. 

2. What can I do with the tool?

With Spec Builder, you can:

  • Create a new project and define project parameters

  • Select and configure detectors, manual call points, alarm devices, I/O modules, and accessories

  • Automatically calculate suitable Fire Alarm Control Panels 

  • Build system topology (loops, cable types, distribution)

  • Export project data for further use or documentation

3. How does the configuration process work?

The tool follows a guided, step-by-step process:

  • Create a new project

  • Define project details (type, brand)

  • Select devices (detectors, manual call points, alarm devices, I/O modules) 

  • Configure the Fire Alarm Control Panel

  • Review loop schema and topology

  • Export the final configuration

This ensures a structured and user-friendly workflow.  

4. Does the tool calculate system components automatically?

Yes, based on your configuration:

  • The tool automatically suggests the appropriate control panel

  • Devices are distributed across loops

  • Loads and capacities are validated in real time 

  • Maximum cable lengths are calculated automatically

5. Can I adjust the configuration manually?

Yes, you can:

  • Move devices between loops

  • Modify quantities

  • Adjust topology and cable types 

  • Add accessories and additional components

All changes are validated in real time. 

6. What output/export options are available?

You can export:

  • Project data

  • Configuration details

  • Documentation for tenders 

  • Notes and project-related comments

The files can then be downloaded directly via the browser. 

7. Is the tool fully finalized?

No, the current version is a beta release, meaning:

  • Some features may not yet be fully implemented

  • Certain functions (e.g., advanced calculations or specific components) may still be under development

The beta label ensures transparency and sets expectations accordingly.  

8. What features are currently missing or being improved?

Some improvements currently in progress include:

  • More advanced calculation logic

  • Additional system components (e.g., battery calculations)

  • Improved product visuals and data accuracy 

9. Why should I use Spec Builder?

Spec Builder provides:

  • Easy and structured planning

  • Faster product selection

  • Automated system validation 

  • A streamlined way to create tender-ready specifications

10. Where can I learn how to use the tool?

A tutorial/demo video is available that walks through the full process step by step. This helps users quickly understand how to create their first project.