/content/hbtbt/pl/en/search-results.html

Biometric Readers

Touch-Based 2D Station FM Finger Scanner

Honeywell Security's Touch Based 2D Finger Scanner are for highest security and multifunctionality during finger recognition.

Overview

Honeywell Security's Touch Based 2D Finger Scanner are for highest security and multifunctionality during finger recognition. It is connected to computer via LAN/WAN with BioAdmin Application. It is also connected to the Honeywell module Bus (ACS-8, IK3 EU, AC door module BUS-2).

Features & Benefits:
  • Optical touch sensor
  • High security level / FBI approval
  • High detection performance
  • Identification / verification with small to medium sized databases
  • User guidance with illuminated ring
  • Vandalism-optimized.
Specifications

Others

  • Brand
    • Honeywell Security
  • Product Type
    • Fingerprint Degrees Celsius

Others

  • Brand
    • Honeywell Security
  • Product Type
    • Fingerprint Degrees Celsius
  • Brand : Honeywell Security
  • Product Type : Fingerprint Degrees Celsius
Product Number
SKUs
Image
SKU
Description
alt
029371
Finger Scanner, 2D Station s.m., 9V to 30V DC, Noble Black Glossy
Image
SKU
Description
alt
029371
Finger Scanner, 2D Station s.m., 9V to 30V DC, Noble Black Glossy