/content/hbtbt/pl/en/search-results.html

Network Cards & Modules

OVP Module

OVP Module

Overview

OVP Modules are Space-saving combined surge protector module for the protection of one wire pair of symmetrical interfaces with electrical isolation.

Specifications

Others

  • Maximum Input Voltage
    • 180 volt
  • Maximum Operating Humidity
    • <95 Percentage
  • Normal Input Current
    • 0.75 ampere
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
  • Operating Voltage
    • 127 voltage alternating current
    • 180 voltage direct current
  • IP Rating
    • IP 20 (Connected)
  • Brand
    • Esser

Others

  • Maximum Input Voltage
    • 180 volt
  • Maximum Operating Humidity
    • <95 Percentage
  • Normal Input Current
    • 0.75 ampere
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
  • Operating Voltage
    • 127 voltage alternating current
    • 180 voltage direct current
  • IP Rating
    • IP 20 (Connected)
  • Brand
    • Esser
  • Maximum Input Voltage : 180 volt
  • Maximum Operating Humidity : <95 Percentage
  • Normal Input Current : 0.75 ampere
  • Minimum Operating Ambient Temperature : -40 degree Celsius
  • Operating Voltage : 127 voltage alternating current|180 voltage direct current
  • IP Rating : IP 20 (Connected)
  • Brand : Esser
Product Number
Image
SKU
Description
alt
764734
OVP Module, 180 V, 0.75 A, 45 C, IP20
Image
SKU
Description
alt
764734
OVP Module, 180 V, 0.75 A, 45 C, IP20