nurse call systems
73091G Connection Unit for Systevo Care View IP
73091G is a Systevo connection unit for Systevo Care View IP, providing the required nurse call and control functions at the duty room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091G
Systevo connection unit, to provide the required nurse call and control functions at duty room.
For connection of the multifunctional IP communication center Systevo Care View IP (SCVIP).
Connected to the higher-level room controller (IP), such as a room electronic module, via the data bus (DBUS).
Features
Equipment:
- 1 plug-in socket for connection of multifunctional IP communication center (SCVIP)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Audio bus (ABUS)
Scope of delivery
Systevo Connection Unit, screw connection terminals
Accessories
88885G3 Coverplate connection unit SCVIP, buttons red and grey, design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24V DC
- Current consumption @ 24 V DC (mA)
- N/A
Features
- Includes
- Systevo Connection Unit, Screw Connection Terminals
- Functions
- Systevo Connection Unit to Provide the Required Nurse Call and Control Functions at Duty Room
- Features & Benefits
- 1 Plug-in Socket for Connection of Multifunctional IP Communication Center (SCVIP)
- Audio BUS (ABUS)
- Databus (DBUS)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24V DC
- Current consumption @ 24 V DC (mA)
- N/A
Features
- Includes
- Systevo Connection Unit, Screw Connection Terminals
- Functions
- Systevo Connection Unit to Provide the Required Nurse Call and Control Functions at Duty Room
- Features & Benefits
- 1 Plug-in Socket for Connection of Multifunctional IP Communication Center (SCVIP)
- Audio BUS (ABUS)
- Databus (DBUS)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Ambient Temperature : 5 to 55°C
- Weight (g) : 90
- Type Of Protection : IP20
- Storage Temperature : -20 to 70°C
- Power Supply : 24V DC
- Minimum storage temperature (°C) : -20°C
- Minimum ambient temperature (°C) : 5°C
- Industry : Healthcare
- Includes : Systevo Connection Unit, Screw Connection Terminals
- Functions : Systevo Connection Unit to Provide the Required Nurse Call and Control Functions at Duty Room
- Features & Benefits : 1 Plug-in Socket for Connection of Multifunctional IP Communication Center (SCVIP)|Audio BUS (ABUS)|Databus (DBUS)
- Dimensions : W: 70 mm H: 70 mm D: 33 mm
- Current consumption @ 24 V DC (mA) : N/A
- Brand : Honeywell