/content/hbtbt/pl/en/search-results.html

    Nurse Call Systems

    Front cover for Systevo Electronic Module IP (6 chambers, white)

    Front cover in white color, for Systevo Electronic Module IP (SEM-IP) and other corridor elements with 6 chambers.

    Overview
    Part Number:72595L2

    Front cover in white color, associated to the Systevo Electronic Module IP (SEM-IP) and other corridor elements with 6 chambers. Easy to mount by fixing on the associated 6 chambers device.
    With integrated 6 lamp fields using high-efficiency multicolor RGB-LED, and a translucent illuminated area for 6 lamp segments.

    Special material properties:
    • High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    • Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    • Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.
    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)


    Technical Data:
    • Operating voltage: powered by associated SEM-IP
    • Ambient temperature: 5 °C ... +40 °C
    • Storage temperature: -20 °C ... 70 °C
    • Humidity: 93 %, 96 hours duration (non condensing)
    • Protection class: IP20, when completely installed with associated SEM-IP
    • Weight: approx. 180g
    • Material: plastic PC+ABS-FR3010
    • Color: white (similar to RAL 9003)
    • Mounting: snap-on to SEM-IP
    • Dimensions H x W x D: 115 x 138 x 33 mm
    Specifications

    Others

    • Industry
      • Healthcare

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare