/content/hbtbt/pl/en/search-results.html

Housings & Hardware

HMX Panel Audio Module Interface Card

The HMX MP and DP panels operate with any Fire Alarm Control Panel (FACP) and provide 25, 50 or 100 Watts of speaker power. The EVAX panel has its own power supply and battery charger.

Overview

The HMX MP and DP panels operate with any Fire Alarm Control Panel (FACP) and provide 25, 50 or 100 Watts of speaker power. The EVAX panel has its own power supply and battery charger. The Panel must be wired with 120 or 240 VAC and standby batteries connected. The HMX panel is housed in a surface or semi-flush mounted back box with a hinged and key locked door.

The HMX-MP Master Panel (HMX-MP) utilizes a Master Mic control with 16 switch control points along with a dual channel DMR and a high speed communication loop. Maximum system configuration allows up to 1,000 switch/ input points, and an integrated fire phone is available as an option.

The HMX-DP Distributed Panel has 4 output zones available and can be configured for 8. The panel has dual channel audio interface and dual (25/50/100W available) or single (25/50/100/200W available) channel amplification options.

An integrated Fire Phone is optional, as well as 4circuits expandable to 8, 12 or 16.with a maximum system configuration of up to 256 HMX-DP panels.

Features & Benefits:
  • Master Mic Control
  • 16 Switch Control Points
  • Dual Channel DMR and Audio Interface
  • High Speed Communication Loop
  • 25/50/100 Dual or Single Watt Amplifier (200W Single Channel optional), Dual/Single Amplification
  • Configuration for 4 or 8 Output Zones
  • 120 VAC Power Supply and Battery Charger
  • Live Microphone Override of Message and Tone
  • Compatible High Reliability, No Maintenance, Fully Supervised
  • Easy Installation and Operation
  • Studio Quality Voice Recordings Built in Alarm and Alert Signals
Specifications

Others

  • Product Type
    • Racks Degrees Celsius

Others

  • Product Type
    • Racks Degrees Celsius
  • Product Type : Racks Degrees Celsius