/content/hbtbt/pl/en/search-results.html

Housings & Hardware

Input/ Output Interface Module

An audio input/output convertor that provides two RJ45 inputs and four RCA outputs.

Overview

HN-RTR is an audio input/output convertor that provides two RJ45 inputs and four RCA outputs. It allows ordinary analog amplifiers to interface with X-DCS2000/EN which only provides RJ45 interface conversion.

Features & Benefits:
  • Easy to use
  • simple plug in/out design
  • Black finish
  • Two RJ45 inputs and four RCA outputs
  • Metal enclosure with rack mount handle