/content/hbtbt/pl/en/search-results.html

Emergency Voice / Alarm Communications System

Microprocessor-Controlled LCD Indicator Panel

Microprocessor-controlled fire department indicating panel in compliance with DIN 14662 as an additional indicator for fire alarm panels

Overview

Microprocessor-controlled fire department indicating panel in compliance with DIN 14662 as an additional indicator for fire alarm panels. Serial connection to the fire alarm panel via variable interfaces TTY, DUAL RS 485, RS232 and ESPA 4.4.4(on Board), conventional and redundant activation, plain text display with 4x20 characters, collective LED indication (alarm, trouble, deactivation). Simple handling with 4 buttons (buzzer OFF/level/scroll buttons). Additional text (> 5000 texts) can be programmed using a PC with serial interface connection, event memory, redundancy via loop structure for up to 16 FAT, power supply and signalling pathway are monitored to prevent short or open circuits, full functional range during breakdown of one circuit. The ESPA interface enables direct connection of telecommunication and paging systems.

Specifications

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Product Number
Image
SKU
Description
alt
784743.PL
LCD Indicator Panel: 255x185x58mm: 3.5 Kg: 8-30V DC: Powered Loop
Image
SKU
Description
alt
784743.PL
LCD Indicator Panel: 255x185x58mm: 3.5 Kg: 8-30V DC: Powered Loop