System Configuration Software
System MB-Secure, Operator software
IQ SystemControl replaces WINFEM User for intruder alarm control panels 561-MB24 / 561-MB48 /561-MB100 from version 9.
IQ SystemControl replaces WINFEM User for intruder alarm control panels 561-MB24 / 561-MB48 /
561-MB100 from version 9.
For MB256 plus and MB control panels up to version 8, WINFEM User must still be used.
IQ SystemControl is based on the high-end software suite IQ MultiAccess and can therefore be easily
upgraded to IQ MultiAccess. IQ SystemControl is a software that is very easy to use and therefore contains
no programming options.
Features & Benefits:- Integration of several intruder alarm panels MB-Secure,
- MB24, MB48, MB100
- Connection via analogue modem, ISDN, IGIS-LOOP and
- TCP/IP
- Arming / disarming and service tools via virtual operating
- unit (only for MB 24/48/100.10)
- Integrated, IACP independent access control function for
- doors operated by locking cylinders/electronic strike
- plates, offline, online via radio or via virtual network
- IP transmission with or without encryption (AES, Chiasmus)
- Modern client/server system
- Server and client can run on different computers
- Max. 1024 data carriers
- Flexible room/time zone concept
- Rights for: arming/disarming/control units/access/exit
- can be assigned separately
- Direct door control by simple mouse click
- Reasons for arming prevention can be displayed by
- simple mouse click
- Large event memory for up to 10 million entries
- Containing detailed information (door, area, switching
- device, detector group, ID number, macro)
- Export possible as xls-, txt-, html- and xml-files
- Collection and administration of mifare DESFire data carriers
- Print options