nvrs
iFT -E - Remotely Programmable NVR+ (Video input 32IP)
The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT-E optimizes bandwidth use for high quality recording by multistream camera connections, adapting video transmission to the available bandwidth.
Features & Benefits:- Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm and increased detection accuracy
- P2P connection available for easy and flexible remote connection
- End to end secure streaming where video is encrypted (HTTPS) from the camera right through to the viewer to avoid tampering (when connecting with 30s and 60s cameras)
- Support self-encryption hard drive for security data at rest to data avoid data tempering risk in case hard drive was removed from device.