https://buildings.honeywell.com/us/en/search-results.html
×
IAQ-Hero-Image_2880x1440.jpg
IAQ-Hero-Image_2880x1440.jpg

Know when to clean the air

IAQ monitoring and ventilation control

Start with precise detection and monitoring

Honeywell’s healthier buildings can help keep facilities safer for occupants, in part by cleaning the air automatically as people come and go. To do that, your building needs accurate data about the air quality - and that starts with our versatile range of sensors of indoor air quality (IAQ).

Air quality matters 

Proper air exchange can help dispel odors, chemicals and CO2, while reducing disease transmission

Better temperature control 

The right temperatures improve health as well as productivity. 

Keep occupants safer 

Relative humidity of 40-60% can decrease occupant exposure to infectious particles and help reduce the spread of airborne pathogens. 2

Disinfect with UV-C light 

UV-C Light can help inactivate virtual, bacterial and fungal organisms to disinfect surfaces.

Better pressure control 

Pressure control in a space can help prevent and isolate airborne pathogens.

Cleaner air 

Air cleaners can help remove particles and clean recirculated and outdoor air.

IAQ Sensor specifications

All - in - one

A multi-sensing device that contains integrated sensors for temperature, relative humidity, CO2, PM, and TVOC. Reports values to the Building Management Systems (BMS) to provide real-time air quality monitoring. This is suitable for bench-marking and developing ventilation, filtration, and other strategies.

Particulate matter

Particulate matter sensors measure the concentration of respirable fine particulate that can be harmful to individuals from exposure to high concentrations over time. These sensors offer particulate sensing for a range of sizes: PM1.0, PM2.5, PM4.0 or PM10.

Total volatile organic compounds

TVOC refers to the total concentration of multiple airborne VOC’s present in indoor air from a variety of sources. TVOC sensing can assess indoor air quality beyond the limitations of using CO2 as a standard metric. TVOC concentrations are typically higher indoors than outdoors supporting the need for sensing devices and ventilation strategies as part of the Building Management Systems (BMS).

CO2 sensors

Used for demand control ventilation (DVC) to control the amount of fresh outdoor air supplied to a space for cooling and maintaining acceptable levels of CO2. Additionally, ventilation via CO2 sensors can help minimize energy costs due to over-ventilation. Honeywell's self-calibrating and factory certified CO2 sensors ensure accuracy and compliance with CA Title 24, §120.1(d)3 and 4.

Contact us

Better indoor air quality starts with precision detection and monitoring. Request more information about Honeywell's IAQ Sensors.

RESOURCES (6)
Sell Sheet | IAQ Sensors
2.02MB
Data Sheet | C7363A Wall Particulate Matter Sensor
0.31MB
Data Sheet | C7364A,B TVOC Air Quality Transmitter
0.54MB
Installation Instructions | C7363A1017
0.35MB
Installation Instructions | C7364B1014
0.46MB
Installation Instructions | C7364A1016
0.38MB

1 Berkeley Lab, Better control of indoor temperatures [Accessed September 1, 2020]

2 Yale News, Hopes of pandemic respite this spring may depend upon what happens indoors, Bill Hathaway, March 30, 2020 [Accessed August 26, 2020]