-
Location
-
Asia Pacific
-
Europe
-
Middle East
-
North America
- |
- < Back to Honeywell Building Technologies
- |
Optimizer Unitary Controller: A better reason to step up to IP control
Internet-based unitary control can now be at the heart of your building's operational strategy, even with legacy infrastructure
Step up to IP control now
Take advantage of IP-grade cybersecurity, universal I/Os, and Bluetooth technology for setup and validation through a mobile app, so technicians can leave the ladders on the truck, and you can save cost.
FLEXIBILITY BUILT IN
T1L technology allows upgrade to IP without having to rewire the network. Wireless functionality allows mounting in spaces that may be impractical to reach with signal wiring.
EASY TO INSTALL AND COMMISSION
Mounting in fuse boxes on DIN rails or walls. Relays which can handle up to 277 VAC and high inrush current (100 A). Optional terminal covers and strain relief via cable ties.
SIMPLE TO SERVICE
Convenient retrofit for prior Honeywell models. Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires.
Contact Us
Copyright © 2023 Honeywell International Inc.