×
VO-LP-EMEA-hero-2880x1440.jpg
VO-LP-EMEA-hero-2880x1440.jpg

Bring Harmony to your Building’s Safety and Communication

VARIODYN ONE®, designed to enhance in-building voice communications to improve response to emergency situations and general public address announcements.

From daily announcements to emergency response directions

VARIODYN® ONE is the next generation of the trusted VARIODYN product line, which is used in some of the largest and most complex installations across the world.
VO-LP-EMEA-slide-1-2880x1440.jpg
VO-LP-EMEA-slide-1-2880x1440.jpg

Improve operational effectiveness

Delivers clear, clean sound characterized by low distortion and high intelligibility using digital signal processing (DSP) and premium audio components, resulting in improved communication and emergency response with highly intelligible message delivery.

VO-LP-EMEA-slide-2-2880x1440.jpg
VO-LP-EMEA-slide-2-2880x1440.jpg

Reduce risk and disruption

VARIODYN® ONE features peer to peer networking of controllers to ensure there is no single point of failure.

VO-LP-EMEA-slide-3-2880x1440.jpg
VO-LP-EMEA-slide-3-2880x1440.jpg

High system reliability with reduced cost

shift the power where you need it – short term changes are no longer a problem. Improved system reliability allows dynamic allocation of amplifier channel to any speaker circuit, reducing overall power consumption.

VO-LP-EMEA-slide-4-2880x1440.jpg
VO-LP-EMEA-slide-4-2880x1440.jpg

Increase ease of integration

use of common audio protocols allows VARIODYN® ONE to integrate easily with other onsite systems, such as DANTE interface, without additional hardware or handshake issues.

VO-LP-EMEA-slide-5-2880x1440.jpg
VO-LP-EMEA-slide-5-2880x1440.jpg

Decrease risk of safety incidents

with an intuitive interface to instantly deliver system status identification prompting operators to take emergency action. Certified to EN54-16 and EN54-4 allowing building owners to maintain highest safety standards.

VO-LP-EMEA-slide-6-2880x1440.jpg
VO-LP-EMEA-slide-6-2880x1440.jpg

Easy operability for complex projects

highly expandable and can be scaled up or down dependent on specific business needs while reducing the real estate needed to store the PA/VA equipment. The same scalability with easy-to-use configuration tool and management software allows it to be expandable, addressing future site needs.

Talk to a Honeywell Expert

Please fill out the form below, and someone will reach out to you as soon as possible.