Alerton
Audible Isolation Module for Unsupervised Suite Circuits
Audible isolation modules operate with standard 24V DC audio devices and 25 to 70V AC speakers. They can be used with one to four unsupervised suite circuits.
Audible isolation modules operate with standard 24V DC audio devices and 25 to 70V AC speakers. They can be used with one to four unsupervised suite circuits.
Image
SKU
Description
AIM2
Rescaling Analog Isolation Module
AIM1
Analog Isolation Module, 1 to 1 I/O
AIM3
Analog Isolation Module, 120V AC