Alerton
MLH Series Gauge Pressure Sensor
MLH Series gauge pressure sensors are two-wire, 4 to 20mA sensors.
MLH Series gauge pressure sensors are two-wire, 4 to 20mA sensors. These digitally compensated sensors offer an unparalleled value and performance combination, making it the ideal pressure sensing solution for demanding applications. The MLH Series gauge pressure sensors are available in pressure ranges up to 1,000 psi.
Features & Benefits:- Available in 50, 150, 300, 500, and 1,000 psi
- All metal wetted parts for use in a wide variety of fluid applications
- Suitable for use with refrigerants
- No internal elastomeric seals mean no O-ring compatibility issues
- 3 m cable standard
- Reverse polarity and overvoltage protection — protects against reversed excitation
- Less than 2 ms response time provides accurate, high speed measurement
- Select models available with 1/4 inch SAE female Schrader connection with valve depressor
- Exceeds CE heavy industrial EMC for use in areas of high RFI/EMI
Others
- Maximum Storage Temperature
- 125 degree Celsius
- 257 degree Fahrenheit
- Minimum Storage Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
Others
- Maximum Storage Temperature
- 125 degree Celsius
- 257 degree Fahrenheit
- Minimum Storage Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Storage Temperature : 125 degree Celsius|257 degree Fahrenheit
- Minimum Storage Temperature : -40 degree Celsius|-40 degree Fahrenheit
Image
SKU
Description
MLH050PSCDJ1235
Gauge Pressure Sensor, 0 to 150psig, 4 to 20mA Output
MLH01KPSCDJ1241
Gauge Pressure Sensor, 0 to 1000psig, 4 to 20mA Output
MLH300PSCDJ1237
Gauge Pressure Sensor, 0 to 50psig, 4 to 20mA Output
MLH500PSCDJ1240
Gauge Pressure Sensor, 0 to 500psig, 4 to 20mA Output
MLH150PSCDJ1236
Gauge Pressure Sensor, 0 to 300psig, 4 to 20mA Output