Alerton
SUB Series Current Sensor
SUB Series current sensors are split-core and sensors that can be installed up to 2,000 feet away from a utility meter.
SUB Series current sensors are split-core and sensors that can be installed up to 2,000 feet away from a utility meter. Leads supplied are three inches in length and can be extended up to 2,000 feet using low voltage 14 to 22 AWG wire (stranded/twisted not required).
Image
SKU
Description
SUB-CS100
SUB Series Current Sensor, Split-Core, 100A, Set of 3
SUB-CS100-333KIT
SUB Series Current Sensor, Split-Core, 100A, 0.333V, Set of 3
SUB-CS100-333
SUB Series Current Sensor Split-Core 100A 0.333V 1 Piece
SUB-CS200
SUB Series Current Sensor, Split-Core, 200A, Set of 3
SUB-CS1600
SUB Series Current Sensor, Split-Core, 1600A, Set of 3