https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

CentraLine

S03, S05, S10, S20 Series Spring Return Direct Coupled Actuator

S03, S05, S10, S20 Series spring return direct coupled actuators (DCA) are used within HVAC systems. They drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

S03, S05, S10, S20 Series spring return direct coupled actuators (DCA) are used within HVAC systems. They drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation. They are available in 3, 5, 10, and 20 Nm torque ratings.Certifications:
  • UL873
  • IEC 60730-1 and Part 2–14
  • UL1097 for Double Insulation
  • CE Certification Low Voltage Directive 2006/95/EC
  • CE EMC 2004/108/EC
  • C-Tick N314
Others
Name
Description
File Size
Date
Size
System Engineering Guide
1.66 MB
8/19/2021
PDF 1.66 MB
Cross Reference
214.89 KB
8/19/2021
PDF 214.89 KB
Installation Instructions
1.78 MB
8/19/2021
PDF 1.78 MB
Installation Instructions
262.97 KB
8/19/2021
PDF 262.97 KB
Wiring
525.49 KB
8/19/2021
PDF 525.49 KB
Installation Instructions
141.52 KB
8/19/2021
PDF 141.52 KB
Installation Instructions
282.93 KB
8/19/2021
PDF 282.93 KB
Installation Instructions
10.03 MB
8/19/2021
PDF 10.03 MB
Installation Instructions
125.56 KB
8/19/2021
PDF 125.56 KB
Installation Instructions
410.04 KB
8/19/2021
PDF 410.04 KB
Product Data
1.77 MB
8/19/2021
PDF 1.77 MB
Brochure for Diamond Spring Return Actuator MS7103 and MS7503 (English
279.04 KB
8/19/2021
PDF 279.04 KB
Brochure for Diamond Spring Return Actuator MS7103 and MS7503 (English)
1.3 MB
8/19/2021
PDF 1.3 MB
Specification Data
298.43 KB
8/19/2021
PDF 298.43 KB
Specification Data
306.55 KB
8/19/2021
PDF 306.55 KB
Specification Data
2.17 MB
8/19/2021
PDF 2.17 MB
Engineering Guide Spec
143.05 KB
8/19/2021
PDF 143.05 KB
Specification Data
318.15 KB
8/19/2021
PDF 318.15 KB
Specification Data
279.29 KB
8/19/2021
PDF 279.29 KB
Name
Description
File Size
Date
Size
System Engineering Guide
1.66 MB
8/19/2021
PDF 1.66 MB
Cross Reference
214.89 KB
8/19/2021
PDF 214.89 KB
Installation Instructions
1.78 MB
8/19/2021
PDF 1.78 MB
Installation Instructions
262.97 KB
8/19/2021
PDF 262.97 KB
Wiring
525.49 KB
8/19/2021
PDF 525.49 KB
Installation Instructions
141.52 KB
8/19/2021
PDF 141.52 KB
Installation Instructions
282.93 KB
8/19/2021
PDF 282.93 KB
Installation Instructions
10.03 MB
8/19/2021
PDF 10.03 MB
Installation Instructions
125.56 KB
8/19/2021
PDF 125.56 KB
Installation Instructions
410.04 KB
8/19/2021
PDF 410.04 KB
Product Data
1.77 MB
8/19/2021
PDF 1.77 MB
Brochure for Diamond Spring Return Actuator MS7103 and MS7503 (English
279.04 KB
8/19/2021
PDF 279.04 KB
Brochure for Diamond Spring Return Actuator MS7103 and MS7503 (English)
1.3 MB
8/19/2021
PDF 1.3 MB
Specification Data
298.43 KB
8/19/2021
PDF 298.43 KB
Specification Data
306.55 KB
8/19/2021
PDF 306.55 KB
Specification Data
2.17 MB
8/19/2021
PDF 2.17 MB
Engineering Guide Spec
143.05 KB
8/19/2021
PDF 143.05 KB
Specification Data
318.15 KB
8/19/2021
PDF 318.15 KB
Specification Data
279.29 KB
8/19/2021
PDF 279.29 KB
Image
SKU
Description
alt
MS3120J1205/U
Valve Actuator, Spring Return, Sylk-Enabled, SCSA Shaft, 1/2in 360Deg Conduit
alt
MS7503A2138/U
Direct Coupled Actuator, 3Nm Series, Spring Return, 44lb-in, 24V AC
alt
MS3105J3130/U
Sylk-Enabled Actuator, Spring Return, 44lb-in
alt
MS8103A1130/U
Direct Coupled Actuator, 3Nm Series, Spring Return, 24V AC, 6/3VA Driving, 45sec, 2-Position SPST, SPDT Switch
alt
MS7505W2030/U
Direct Coupled Actuator, 5Nm Series, Spring Return, 44lb-in, 24V AC, 6/3VA, 90sec, Floating Modulating Feedback, 3ft Whip
alt
MS7403A2030/U
Direct Coupled Actuator, 3Nm Series, Spring Return, 27lb-in, 24V AC, 6/3VA Driving, 90sec, Floating Modulating 3-Position
alt
MS7510W2206/U
DAMPER ACTUATOR
alt
MS7505A2130/U
Direct Coupled Actuator, 5Nm Series, Spring Return, 44lb-in, 24V AC, 6/3VA, 90sec, Floating Modulating Feedback, SPDT
alt
MS8105W1030/U
Direct Coupled Actuator, 5Nm Series, Spring Return, 24V AC, 6/3VA, 45sec, 2-Pos SPST, 3ft Whip
alt
MS8110A1206/U
Actuator, 2-Position or SPST, 88lb-in, 10Nm, Direct Coupled, 2 Auxiliary Switches