https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

400W VARIODYN® D1 Power Amplifier

VARIODYN® D1 Power Amplifiers are required in combination with a central unit DOM4-8 or 4-24. They contains 2 channels with a power of 400 Watt each and is monitored from the DOM.

VARIODYN® D1 Power Amplifiers amplifies the audio signal offered from the DOM to a 100V speaker signal. Power Amplifiers are class D amplifiers which makes the efficiency high (approx. 80%) and low power consumption and heat development. They have protected outputs against overload, short circuit and overheating.

Features & Benefits:
  • 2 channel amplifier with a power of 400 Watt each
  • The channels are monitored by the DOM
  • Class D amplifier with high efficiency
  • Low power consumption and little heat development
  • Protection against overload, short circuit and overheating
Certifications:
  • EN54-16 Approved.

Others

  • Signal to Noise Ratio
    • >90 dB
  • Channels
    • 2

Others

  • Signal to Noise Ratio
    • >90 dB
  • Channels
    • 2
  • Signal to Noise Ratio : >90 dB
  • Channels : 2
Image
SKU
Description
alt
K580232
Power Amplifier: 2XD400: Class D
alt
580232.VC
Power Amplifier 2Xd400: Cn