https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

Ceiling Loudspeaker

Ceiling Loudspeaker is specifically designed for use in buildings where performance of systems for voice evacuation announcements is governed by regulations.

Ceiling Loudspeaker is specifically designed for use in buildings where performance of systems for voice evacuation announcements is governed by regulations.Contains a built-in LIM Module!

It is designed for flush mounting in suspended ceiling and ideal for even sound distribution. The appearance and neutral white RAL 9003 color have been selected to be unobtrusive in virtually all interiors. The fire dome increases protection of the cable termination. The driver unit is impregnated against moisture. For additional safety, this EN 54-24 ceiling loudspeaker features a ceramic terminal block and a thermal fuse.

Others

  • Speaker Sensitivity
    • 91 dB
  • Minimum Transmission Frequency
    • 180 hertz
  • Maximum Transmission Frequency
    • 20000 hertz

Others

  • Speaker Sensitivity
    • 91 dB
  • Minimum Transmission Frequency
    • 180 hertz
  • Maximum Transmission Frequency
    • 20000 hertz
  • Speaker Sensitivity : 91 dB
  • Minimum Transmission Frequency : 180 hertz
  • Maximum Transmission Frequency : 20000 hertz
Image
SKU
Description
alt
LSC-506/DC
6 W CEILING LOUDSPEAKER EN