https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

Communication Module

Communication Modules are use in the ZX series intelligent multi-protocol fire alarm control panels & These optional modules add optically isolated communication ports to the ZX series control panels

Communication modules are plug-in expansion modules for use in the ZX series intelligent multi-protocol fire alarm control panels. These optional modules add optically isolated communication ports to the ZX series control panels to allow serial communications for networking and peripherals. The Hi-485 modules also act as signal repeaters/boosters, which enable “High Integrity” loops of up to 12 km (39,370 ft) to be constructed.

Features & Benefits:
  • Compatible with ZX series multiprotocol intelligent fire alarm control panels
  • Easy plug-in type connection
  • RS232 and RS485 options
  • Hi-485 High-integrity option for critical applications
  • Class-A or Class-B networking capability
  • Peripheral bus for remote I/O devices (RS485)
  • Leased line modem link (RS232)
  • Third-party graphic front-end interfacing
Image
SKU
Description
alt
795-083-001
Communication Module, 112x145x22mm, 150 g, 40mA