https://buildings.honeywell.com/us/en/search-results.html

Esser

Conventional Beacon

EN54-23 approved strobe with Red flash, clear lens and red body.

Optical signaling device compliant with EN 54-23 for wall and ceiling mounting with red lamp color and flat base. The signaling device is suitable for square signal ranges W-2.4-6.7 and cylindrical signal ranges C-3-9.4 / C-6-8.2 . It is not suitable for use outdoors or in damp areas.

Features & Benefits:
  • Available in C & W category
  • EN 54-23 compliant
  • Synchronous flash trigger
  • Up to 6.2 m room width for wall mounting
  • Up to 9.4 m room diameter for ceiling mounting
Certifications:
  • EN54-23

Others

  • Conventional or Addressable
    • Conventional
  • Compatible Environments
    • Indoor

Others

  • Conventional or Addressable
    • Conventional
  • Compatible Environments
    • Indoor
  • Conventional or Addressable : Conventional
  • Compatible Environments : Indoor
Data Sheet
Name
Description
File Size
Date
Size
Conventional Beacons Datasheet
3.13 MB
10/20/2021
PDF 3.13 MB
Name
Description
File Size
Date
Size
Conventional Beacons Datasheet
3.13 MB
10/20/2021
PDF 3.13 MB
Image
SKU
Description
alt
CWST-RR-W5-E010
W Beacon-Red-Red LED-IP65
alt
CWST-RR-S5-E010
W Beacon-Red-Red LED