https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

Digital Firefighter Microphone DCSF1 Redundant

Digital Firefighter Microphone DCSF1 Redundant but with one freely configurable key, two LEDs and a manual microphone with a built-in loudspeaker.

Digital Firefighter Microphone DCSF1 Redundant but with one freely configurable key, two LEDs and a manual microphone with a built-in loudspeaker.

Features & Benefits:
  • High failure safety due to redundant transmission route
  • A light emitting diode, programmable in yellow or red
  • Can be used redundantly as well as non-redundantly
  • Hand-held microphone with built-in loud speaker and acoustic microphone monitoring
  • Permanent monitoring of the line to the next interface module
  • 24-bit AD/DA converter

Others

  • Microphone
    • Hand Held Microphone
    • Acoustic Microphone
    • Manual Microphone
  • Maximum Operating Humidity
    • <15 Percentage
  • Indicators
    • LED
  • AD/DA Converter
    • 24 Bit

Others

  • Microphone
    • Hand Held Microphone
    • Acoustic Microphone
    • Manual Microphone
  • Maximum Operating Humidity
    • <15 Percentage
  • Indicators
    • LED
  • AD/DA Converter
    • 24 Bit
  • Microphone : Hand Held Microphone|Acoustic Microphone|Manual Microphone
  • Maximum Operating Humidity : <15 Percentage
  • Indicators : LED
  • AD/DA Converter : 24 Bit