https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

Digital Output Module

The DOM is the central control element of the VARIODYN® D1. The DOM4-8 and DOM4-24 modules are equipped with four independent audio outputs in order to access four channels.

The DOM is the central control element of the VARIODYN® D1. It has interfaces to all input/output modules, manages and monitors the loudspeaker circuit. Any complex system configuration can be implemented through the networking of multiple DOMs via the Ethernet. The DOM4-8 and DOM4-24 modules are equipped with four independent audio outputs in order to access four channels. Each audio output controls connected loudspeaker zones: the DOM4-8 operates two zones (total of 8 circuits) while the DOM4-24 operates six zones (a total of 24 zones). All power amplifiers are permanently monitored. In the case of an error, a backup amplifier dynamically replaces the defective power amplifier. The changeover occurs automatically from the DOM.

Features & Benefits:
  • All the functions of an alarm and evacuation system in a 19"-module (DOM)
  • Cross-linkable via Ethernet
  • Ongoing monitoring of all function-relevant system components
  • Automatic and dynamic switching to redundant backup amplifier
  • Ongoing automatic volume control (AVC)
  • Remote monitoring and configuration via telephone or network
Certifications:
  • Conforms to IEC 60849/VDE 0828
Image
SKU
Description
alt
K583362.21.ES
DOM 4-24 Variodyn D1 (G2)
alt
583362.03.ES
Digital Output Module, DOM4-24, 20 Hz to 20K Hz, 200 Ohm, -5 to 55 C
alt
K583362.22.AV
DOM 4-24 Variodyn D1 (G2), With 24V INP
alt
K583361.21.SI
DOM 4-8 Variodyn D1 (G2)
alt
K583361.03.ES
DOM 4-8 Variodyn D1
alt
K583361.21.HO
DOM 4-8 Variodyn D1 (G2)
alt
K583362.03.ES
DOM 4-24 Variodyn D1
alt
583362.22.AV
DOM4-24 Variodyn D1
alt
583362.21.AV
DOM 4-24 Variodyn D1 (G2)
alt
583361.21.ES
DOM 4-8 Variodyn D1 (G2)