https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

DX Connexion panel

The DX Connexion is an enhancement of the Morley-IAS Dimension panel range. The DX Connexion Panel series also include the modular unit PCB and Base Card.

The Morley-IAS by Honeywell DX Connexion is a compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user in the protection of small to medium sized buildings. The DX Connexion connects the traditional Morley-IAS qualities of reliability, flexibility and value with advanced features and intuitive functionality. The most powerful and flexible fire alarm control panel in its class. Simply fix the control panel to the wall, connect the field wiring, power up and in as few as five button presses you can have a compliant, working fire alarm system. The panel’s large graphical display provides a clear menu structure making the whole initial set-up process quick, clear and intuitive. The DX Connexion Panel series also include the modular unit PCB and Base Card.

Features & Benefits:
  • Easy 5 key-press set-up
  • Large blue LCD display
  • Supports USB upload/download
  • Alpha-numeric style keypad and navigation keys
  • 160 zone compact mimic support
  • Panel buzzer ‘mute’ in engineering mode
  • Up to 72 hour standby
Certifications:
  • LPCB 429c
  • IP30 (EN6059)
Image
SKU
Description
alt
714-001-114
DX Connexion Panel, Fire Alarm Control Panel, One Loop, Region 4, Small Enclosure
alt
124-414
PCBA DXC 80 ZN Expansion
alt
714/001/115
DX Connexion Panel, Fire Alarm Control Panel, One Loop, Region 5, Small Enclosure
alt
714-001-113
DX Connexion Panel, Fire Alarm Control Panel, One Loop, Region 3, Small Enclosure
alt
124-417
DX Connexion Panel, Modular Unit, 2 Loop PCB
alt
795-109-004
Kit DXC Spare Base Card 1 Loop Region 4
alt
714-001-105
DXC Region 5-HALF Loop FACP 98PTS
alt
124-414-001
PCBA DXC 40 ZN Expansion
alt
714-001-214
DX Connexion Panel, Fire Alarm Control Panel, Two Loop, Region 4, Medium Enclosure
alt
795-109
OBS Kit Spare Base PCA 1 Loop

Related Products