https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

End-of-Line module EOL

End-of-line module for the end of the VARIODYN D1 voice alarm system loudspeaker line for standard compliant monitoring, when more than 20 loudspeakers are connected to a line.

End-of-line module for the end of the VARIODYN D1 voice alarm system loudspeaker line for standard compliant monitoring, when more than 20 loudspeakers are connected to a line. The module is connected to the final loudspeaker at the end of the line. Independent of the number and the output of the connected loudspeakers.

Features & Benefits:
  • Standard monitoring
  • Final element for 100 V of loudspeaker line in 2-wire technology
  • Different connection possibilities for optimum line adaptation (3 connections)
  • The module is sealed and has therefore an optimum humidity protection
Certifications:
  • EN 54-16
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB