https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

Esser Automatic Heat Detector

The automatic heat detectors enables early detection of fires or overheating. Detectors are specifically designed for application in narrow rooms or rough environmental conditions.

The automatic heat detector enables early detection of fires or overheating. Ddetectors are specifically designed for application in narrow rooms or rough environmental conditions. Automatic heat detectors accurately locate spots of the fire.

Features & Benefits:
  • Multicolor LCD display
  • LED indicators for alarm, measurement, fault, operation
  • Temperature measurement and monitoring via fiberoptic sensor cable
  • Loop or open line sensor cable topology
  • 10 seconds measurement cycles
  • Relay interface, optionally Modbus IP/RTU
Certifications:
  • ATEX
  • LPCB
  • UL
  • VdS