https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

IQ8 Wireless Detector Base

With the IQ8 Wireless Base the wireless component is located in the base onto which the respective fire detector is placed.

With the IQ8 Wireless Base the wireless component is located in the base onto which the respective fire detector is placed. The wireless base facilitates the connection of the IQ8Quad TM, ROR, O, O²T and OTG detectors via a wireless transmission line to the esserbus/esserbus-PLus and integrates them via wireless transponder or wireless gateway into the fire alarm system. A maximum of 32 radio bases per wireless transponder and/or 10 per radio gateway can be allocated.

Features & Benefits:
  • Fixed heat detector (Part No. 802171, 802177)
  • Rate-of-rise heat detector (Part No. 802271, 803271)
  • Optical smoke detector (Part No. 802371, 803371)
  • O²T multisensor fire detector (Part No. 802374, 803374)
  • OTG multisensor fire detector (Part No. 802473)
  • Individual detector identification on the control panel
  • Regular functionality check for each detector
  • Alarm and operation display on the detector
  • Alarm and fault transmission in accordance with EN 54-2
  • Easy detector or battery replacement with detector removal tool
  • Fault signal when the mounted wireless base and the inserted detector are removed
  • Permanent monitoring of battery voltage
Certifications:
  • EN 54-18:2005/-25:2008
Image
SKU
Description
alt
805591.01
Standard Detector Base, Relay Contact, 30V DC, 5 µA, White, NC
alt
805593
IQ8 Wireless Detector Base, 4x3.6V Batteries, 50 µA, 433MHz/16 Channel Band 1, 868MHz/7 Channel Band 2
alt
K805593.10
IQ8 Wireless Detector Base EN54-25
alt
805593.1
alt
805601.10.NU
IQ8 Wireless Detector Base, Universal Interface, 4x3.6 V Batteries, 30 μA, 50 µA, 433MHz/16 Channel Band 1, 868MHz/7 Channel Band 2, Red, German
alt
805593.10.NU
IQ8 Wireless Detector Base, 4x3.6V Batteries, 50 µA, 433MHz/16 Channel Band 1, 868MHz/7 Channel Band 2, German
alt
850054
IQ8 Wireless Detector Base, Special Paint Base
alt
805572.5
IP 43: Base Adapter: Moisture-Proof: Surface-Mounted: White
alt
805572.1
Standard Detector Base, IQ8 Sokkel Sealed W/o Glands