https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

Universal Interface Model

The Universal Interface Module (UIM) serves as an interface module for the Voice Alarm and Public Address system. It connects two analogue audio inputs, two analogue audio outputs as well as 48 control contacts.

The Universal Interface Module (UIM) serves as an interface module for the Voice Alarm and Public Address system. It connects two analogue audio inputs, two analogue audio outputs as well as 48 control contacts. The UIM is connected to the D1 VA/PA Digital Output Module (DOM) via the digital audio line bus (DAL). Eight of the contacts are monitored for short/open circuit. The UIM converts two analogue audio inputs to digital for connection of a multimedia player or security system and transfers the signal to the DOM via the DAL connection.

Features & Benefits:
  • Two analogue audio inputs/outputs
  • 48 contacts as freely programmable inputs and outputs / 8 inputs can be monitored
  • Digital Audio Line (DAL) connection to DOM
  • Facilitates connection to a wide range of audio sources
Certifications:
  • EN54-16
Installation Instructions
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
10/20/2021
PDF 1.28 MB
Image
SKU
Description
alt
K583331.21
UIM Variodyn D1 (G2)
alt
583331.02.AV
UIM Variodyn D1
alt
K583331.02.ES
UIM Variodyn D1
alt
583331.02.ES
UIM Variodyn D1